2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Sensor holder GN 276.4-B25-B18-2-SW

Expand Table
1/5
WINCO PARTNUMBER
PARTNUMBER
Bore for clamping-Ø
D1
Bore for sensor
D2
Swivel width
B [mm]
D3 [mm]
K [mm]
L1 [mm]
L2 [mm]
M [mm]
T [mm]
Screw location
Z
Clamping lever
L3
Weight
WEIGHT [kg]
US-Customs Tariff Number
CTN
ROHS
Product details
INFOWINCO
1
2
3
4
5
6
GN 276.4-B20-B18-2-SW
B20
B18
40
50
42.5
92
52
72
10
M8-25
-
0.1860
76090000
YES
Product details
GN 276.4-B20-B30-2-SW
B20
B30
40
50
42.5
92
52
72
10
M8-25
-
0.1820
76090000
YES
Product details
GN 276.4-B25-B18-2-SW
B25
B18
40
50
42.5
92
52
72
10
M8-25
63 | 78
0.1720
76090000
YES
Product details
GN 276.4-B25-B30-2-SW
B25
B30
40
50
42.5
92
52
72
10
M8-25
63 | 78
0.1680
76090000
YES
Product details
GN 276.4-B30-B18-2-SW
B30
B18
40
50
42.5
92
52
72
10
M8-25
63 | 78
0.1610
76090000
YES
Product details
GN 276.4-B30-B30-2-SW
B30
B30
40
50
42.5
92
52
72
10
M8-25
63 | 78
0.1570
76090000
YES
Product details
Show compressed display (6 products)
Order numberGN 276.4-B25-B18-2-SW
ShorttextSensor Holders, Aluminum, with screw, stainless steel
Latest change15.10.2025 15:25:45
Unit

Classifications

By Functionality

BYFUNC_FIXING Fixing
BYFUNC_PROTECTING Protecting

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-27-37-01 Fastening technology (sensor technology accessories)
27-27-90-90 Sensor technology, safety-related sensor technology (other, unspecified)

ECLASS 10.1

27-27-37-01 Fastening technology (sensor technology acc.)
27-27-90-90 Binary sensor technology, safety-related sensor technology (other, unspecified)

ECLASS 10.0.1

27-27-37-01 Fastening technology (sensor technology acc.)
27-27-90-90 Binary sensor technology, safety-related sensor technology (other, unspecified)

ECLASS 9.1

27-27-37-01 Fastening technology (sensor technology acc.)
27-27-90-90 Binary sensor technology, safety-related sensor technology (other, unspecified)

ECLASS 9.0

27-27-37-01 Fastening technology (sensor technology acc.)
27-27-90-90 Binary sensor technology, safety-related sensor technology (other, unspecified)

ECLASS 8.1

27-27-90-90 Binary sensor technology, safety-related sensor technology (other, unspecified)

ECLASS 8.0

27-27-90-90 Binary sensor technology, safety-related sensor technology (other, unspecified)

ECLASS 7.1

27-27-90-90 Binary sensor technology, safety-related sensor technology (other, unclassified)

ECLASS 7.0

27-27-90-90 Binary sensor technology, safety-related sensor technology (other, unclassified)

ECLASS 6.2

27-27-90-90 Binary sensor technology, safety-related sensor technology (other, unclassified)

ECLASS 6.1

27-27-90-90 Binary sensor technology, safety-related sensor technology (other, unclassified)

ECLASS 6.0

27-27-90-90 Binary sensor technology, safety-related sensor technology (other, unclassified)

ECLASS 5.1

27-27-90-90 Sensor technology (other, non-classified)

ETIM 10.0

EC003015 Accessories/spare parts for industrial sensors
EC003619 Sensor for liquid analysis

ETIM 6.0

EC003015 Accessories for sensors